Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTM1000E3M230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTM1000E3M230C

General Information

  • Extended Product Type:
    OTM1000E3M230C
  • Product ID:
    1SCA115364R1001
  • EAN:
    6417019477343
  • Catalog Description:
    OTM1000E3M230C MOTORIZED SWITCH
  • Long Description:
    3-pole, motor operated, base mounted switch-diconnector with handle for manual operation, terminal bolt kit, handle and spare fuse storage clip and male connector for control circuit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    506.5 mm
  • Product Net Height:
    306 mm
  • Product Net Depth / Length:
    153 mm
  • Product Net Weight:
    25 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 1000 A
    (500 V) 1000 A
    (690 V) 1000 A
    (1000 V AC) 1000 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 1000 A
    (500 V) 1000 A
    (690 V) 1000 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 1000 A
    (500 V) 1000 A
    (690 V) 1000 A
  • Rated Operational Power AC-23A (Pe):
    (400 ... 415 V) 560 kW
    (500 V) 710 kW
    (690 V) 1000 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 1000 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 110 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (1250 A fuse, 415 V) 80 kA
    (1250 A fuse, 500 V) 100 kA
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Power Loss:
    at Rated Operating Conditions per Pole 19 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP00
  • Terminal Type:
    Lug terminals
  • Tightening Torque:
    acc. IEC 60947-1 50 … 75 N·m
  • Mechanical Durability:
    6000
  • Lock Type:
    Yes

Technical UL/CSA

  • Tightening Torque:
    acc. IEC 60947-1 50 … 75 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    407 mm
    16.02 in
  • Package Level 1 Depth / Length:
    619 mm
    24.37 in
  • Package Level 1 Height:
    190 mm
    7.48 in
  • Package Level 1 Gross Weight:
    27 kg
    12 lb
  • Package Level 1 EAN:
    6417019477343

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds