Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDC25F2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTDC25F2

General Information

  • Extended Product Type:
    OTDC25F2
  • Product ID:
    1SCA121455R1001
  • EAN:
    6417019526102
  • Catalog Description:
    OTDC25F2 DC Switch-disconnector
  • Long Description:
    OTDC25F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 25 A single circuit, IEC 1000 VDC 16 A single circuit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Frame Size:
    XS
  • Product Net Width:
    52.5 mm
    2.1 in
  • Product Net Height:
    89 mm
    3.5 in
  • Product Net Depth / Length:
    66.2 mm
    2.6 in
  • Product Net Weight:
    0.1 kg
    0.3 lb

Technical

  • Rated Operational Current DC-21B (Ie):
    (660 V) 25 A
    (1000 V) 16 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 32 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V DC) 0.8 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    (1000 V DC) 0.8 kA
    for 1 s 0.8 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.3 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Knob handle
  • Positive Opening Operation Torque (Direct Opening Action):
    0.4 … 0.8 N·m
  • Shaft Diameter:
    6 mm
    0.24 in
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting, DIN-rail mounting
  • Number of Circuits:
    1
  • Number of Poles:
    2
  • Cable Cross-Section:
    2.5 ... 16 mm²
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    1.2 … 1.4 N·m
  • Utilization:
    Photovoltaic
  • Utilization Category:
    Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)

Technical UL/CSA

  • Tightening Torque:
    1.2 … 1.4 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    NA

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
    3.9 in
  • Package Level 1 Depth / Length:
    64 mm
    2.5 in
  • Package Level 1 Height:
    100 mm
    3.9 in
  • Package Level 1 Gross Weight:
    0.2 kg
    0.4 lb
  • Package Level 1 EAN:
    6417019526102

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601354
  • E-Number (Sweden):
    3134019
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds