Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OMD300E480C-A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OMD300E480C-A1

General Information

  • Extended Product Type:
    OMD300E480C-A1
  • Product ID:
    1SCA123790R1001
  • EAN:
    6417019545370
  • Catalog Description:
    OMD300E480C-A1 CONTROL UNIT
  • Long Description:
    OMD automatic control units can be used with OTM40…2500_CM_ motorized change-over switches in order to assemble an automatic transfer switch. The type and ordering codes include the OMD control unit, PCB connectors and 2 fasteners for door mounting.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    170 mm
  • Product Net Weight:
    1 kg

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    157 mm
  • Package Level 1 Depth / Length:
    237 mm
  • Package Level 1 Height:
    108 mm
  • Package Level 1 Gross Weight:
    1.2 kg
  • Package Level 1 EAN:
    6417019545370

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601341
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds