Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDCP16S22M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTDCP16S22M

General Information

  • Extended Product Type:
    OTDCP16S22M
  • Product ID:
    1SCA125095R1001
  • EAN:
    6417019553511
  • Catalog Description:
    OTDCP16S22M Enclosed solar switch
  • Long Description:
    The enclosure in the OTDCP series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have knock out holes for 2 parallell cables, both from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked, and the interlock can be defeated with a special tool. Typical applications is solar panels, DC batteries, etc.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    95 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    95 mm
  • Product Net Weight:
    0.63 kg

Technical

  • Rated Operational Current DC-21B (Ie):
    (1000 V) 16 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 16 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 0.71 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 0.5 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.15 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Selector handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    Solar
  • Number of Poles:
    4
  • Connecting Capacity Main Circuit:
    Screw Clamp 2.5…16 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM20 / 2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Plastic
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Tightening Torque:
    1,4 N·m

Technical UL/CSA

  • Tightening Torque:
    1,4 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Depth / Length:
    167 mm
  • Package Level 1 Height:
    108 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    6417019553511

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601736
  • E-Number (Norway):
    1414591
  • E-Number (Sweden):
    3134013
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds