Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OS160GD21LR-MNS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OS160GD21LR-MNS

General Information

  • Extended Product Type:
    OS160GD21LR-MNS
  • Product ID:
    1SCA128898R1001
  • EAN:
    6417019586458
  • Catalog Description:
    OS160GD21LR-MNS SPECIAL CONNECTED SWITCH FUSE
  • Long Description:
    OS160GD21LR-MNS Switch fuse

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    132 mm
  • Package Level 1 Depth / Length:
    252 mm
  • Package Level 1 Height:
    175 mm
  • Package Level 1 Gross Weight:
    2.4 kg
  • Package Level 1 EAN:
    6417019586458

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds