Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ONE20M4G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ONE20M4G

General Information

  • Extended Product Type:
    ONE20M4G
  • Product ID:
    1SCA135538R1001
  • EAN:
    6417019641287
  • Catalog Description:
    ONE20M4G Enclosed Switch Disconnector
  • Long Description:
    The plastic enclosed switch disconnector, is well suited for commersial and residential use. There are 3 color alternatives available, red/yellow, dark grey, and white. Typical applications could be fans, pumps, kitchen appliancies etc. The product withstand water and rain, acc. to class IP67, and is well suited for indoor and outdoor use. The plastic is UV protected. Two cable glands are included in the delivery. The terminals are easily available, thanks to the enclosure design and the removable switch. N and PE terminal included.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Germany (DE)

Popular Downloads

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    84 mm
  • Product Net Weight:
    0.13 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 20 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 15.2 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 7.5 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 20 A
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Handle Color:
    Grey
  • Handle Type:
    Round handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    4
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 4 mm²
    Screw Clamp / PE Terminal 1pc, 0.75 ... 4 mm²
  • Cable Cross-Section:
    0.75 ... 4 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xM20 / 2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP67
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Plastic
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Depth / Length:
    103 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    6417019641287

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds