You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTA600P3Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTA600P3Y

General Information

  • Extended Product Type:
    OTA600P3Y
  • Product ID:
    1SCA144288R1001
  • ABB Type Designation:
    ABB1SCA144288R1001
  • EAN:
    6417019724591
  • Catalog Description:
    OTA600P3Y EMC Safety switch
  • Long Description:
    EMC safety switch, 3-p. 415V AC23 540A, 315kW. Mounted auxiliary contact: 2NO2NC. Aluminium enclosure. IP65. RedYellow Pistol handle. Interlocked cover. Defeatable interlocking. The dye casted aluminum alloy (silumin) enclosure is extremely rigid, and well suited for harsh environment. The surface is polyester coated and well protected from corrosion. Installation is made easy, thanks to the key hole type wall fastening, screwed cover and the included rubber type cable glands. The enclosure is arc proof. The cover is interlocked, and the interlocking can be defeated if needed. There are two or four cable entries, and one cable entry for the control cable. The unit is also EMC approved, and no additional EMC cable glands are needed. Earthing of the cable shield is done via the pullstopper. Neutral and PE terminals are included.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    585 mm
  • Product Net Height:
    819 mm
  • Product Net Depth / Length:
    205 mm
  • Product Net Weight:
    33.7 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 600 A
    (500 V) 600 A
    (690 V) 600 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 540 A
    (500 V) 552 A
    (690 V) 551 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 315 kW
    (500 V) 400 kW
    (690 V) 560 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 600 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V AC) 80 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 kA
  • Rated Conditional Short-Circuit Current (Inc):
    90 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 25 W
  • Pollution Degree:
    3
  • Handle Color:
    Red / Yellow
  • Handle Type:
    Pistol handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Mounting Type:
    Panel mounted
  • Number of Poles:
    3
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Hole Diameter 12 mm
    Screw Clamp / PE Terminal 2pc,25 ... 120 mm²
  • Cable Entry Position:
    Bottom/Bottom
  • Cable Outlets Per Side:
    Blank / 4x28...68+2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Type:
    Fro
  • Enclosure Material:
    Aluminium
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Tightening Torque:
    Main Circuit 75 N·m
  • Mechanical Durability:
    10000

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 75 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    605 mm
  • Package Level 1 Depth / Length:
    909 mm
  • Package Level 1 Height:
    266 mm
  • Package Level 1 Gross Weight:
    36.3 kg
  • Package Level 1 EAN:
    6417019724591

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Norway):
    1414568
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links