You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT125GUUR3TZ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OT125GUUR3TZ

General Information

  • Extended Product Type:
    OT125GUUR3TZ
  • Product ID:
    1SCA148444R1001
  • EAN:
    6417019779201
  • Catalog Description:
    OT125GUUR3TZ EMC safety switch
  • Long Description:
    EMC safety switch, 3-p. 415V AC23 125A, 55kW. Mounted auxiliary contact: 1NO1NC. Steel sheet enclosure. IP65. Black Pistol handle. Interlocked cover. Defeatable interlocking. The enclosed switch is using a galvanised steel enclosure, with polyester coating. It is suitable for outdoor use with respect to UV light and ingress protection. The enclosure have inbuilt gas pressure relief function to protect the user in case of an internal arc. The door is earthed via the hinges. The enclosure is prepared for single and parallell cables. Cable entry types can be blank , ring-flange or C-flange type (FL21), with different cable configuration, like top/bottom or bottom/bottom. The handle is padlockable for 3 padlocks, cover is interlocked, and interlock function can be bypassed for thermographing.

Circular Value

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    1SCC340076D0201
  • RoHS Information:
    1SCC340075D0201
  • SCIP:
    e6c37b88-b223-4f9a-91b2-28d79228a2f9 Finland (FI)

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    400 mm
  • Product Net Height:
    400 mm
  • Product Net Depth / Length:
    230 mm
  • Product Net Weight:
    14.8 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 55 kW
    (500 V) 75 kW
    (690 V) 110 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 12 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 4 kA
  • Rated Conditional Short-Circuit Current (Inc):
    24 kA
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Position of Line Terminals:
    Bottom In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Number of Poles:
    3
  • Neutral Type:
    No neutral terminal
  • Connecting Capacity Main Circuit:
    Screw Clamp 10 ... 70 mm²
    Screw Clamp / PE Terminal 2pc,10 ... 70 mm²
  • Cable Cross-Section:
    10 ... 70 mm²
  • Cable Entry Position:
    Down/Down
  • Cable Outlets Per Side:
    Blank / 4xring-flange, Knock-outs: 3x10mm, 12.5mm, 20.5mm, 25.5mm, 32.5mm
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Type:
    MSC
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Main Circuit 6 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 6 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    415 mm
  • Package Level 1 Depth / Length:
    510 mm
  • Package Level 1 Height:
    325 mm
  • Package Level 1 Gross Weight:
    16.3 kg
  • Package Level 1 EAN:
    6417019779201

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3638797
  • E-Number (Sweden):
    3134562
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links