You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT125GFCC3T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OT125GFCC3T

General Information

  • Extended Product Type:
    OT125GFCC3T
  • Product ID:
    1SCA148608R1001
  • EAN:
    6417019781389
  • Catalog Description:
    OT125GFCC3T Safety switch
  • Long Description:
    Safety switch, 3-p. 415V AC23 125A, 55kW. Mounted auxiliary contact: 1NO1NC. Plastic enclosure. IP65. Black Pistol handle. Interlocked cover. Defeatable interlocking. The enclosure in the OT series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries knock out types for II-flanges. Cables can be inserted from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked. The interlocking can be defeated. PE terminals included.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    380 mm
  • Product Net Depth / Length:
    130 mm
  • Product Net Weight:
    3.4 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 55 kW
    (500 V) 75 kW
    (690 V) 110 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 12 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 4 kA
  • Rated Conditional Short-Circuit Current (Inc):
    24 kA
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Neutral Type:
    No neutral terminal
  • Connecting Capacity Main Circuit:
    Screw Clamp 10 ... 70 mm²
    Screw Clamp / PE Terminal 2pc,10 ... 70 mm²
  • Cable Cross-Section:
    10 ... 70 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    II-flange / II-flange
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK08
  • Enclosure Type:
    Fibox
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Main Circuit 6 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 6 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    295 mm
  • Package Level 1 Depth / Length:
    510 mm
  • Package Level 1 Height:
    265 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    6417019781389

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3640405
  • E-Number (Sweden):
    3134565
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links