You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDCB250/2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTDCB250/2

General Information

  • Extended Product Type:
    OTDCB250/2
  • Product ID:
    1SCA148901R1001
  • EAN:
    6417019784809
  • Catalog Description:
    OTDCB250/2 Phase barrier kit
  • Long Description:
    OTDCB250/2 Phase barrier kit - White phase barrier suitable for DC Switches S-series OTDC100-250E, OTDC100-200U. Package of 2pcs.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    S1.0
  • Product Net Width:
    80 mm
    3.1 in
  • Product Net Height:
    85 mm
    3.3 in
  • Product Net Depth / Length:
    16 mm
    0.6 in
  • Product Net Weight:
    0.03 kg
    0.07 lb

Technical

  • Special Functions:
    No
  • Color:
    White

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC301321D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 2 piece
  • Package Level 1 Width:
    110 mm
    4.3 in
  • Package Level 1 Depth / Length:
    110 mm
    4.3 in
  • Package Level 1 Height:
    20 mm
    0.8 in
  • Package Level 1 Gross Weight:
    0.04 kg
    0.09 lb
  • Package Level 1 EAN:
    6417019784809

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links