Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTM40F4C20D400C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTM40F4C20D400C

General Information

  • Extended Product Type:
    OTM40F4C20D400C
  • Product ID:
    1SCA151252R1001
  • EAN:
    6417019815657
  • Catalog Description:
    OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH
  • Long Description:
    Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    China (CN)

Popular Downloads

Dimensions

  • Product Net Height:
    103 mm
  • Product Net Depth / Length:
    131 mm
  • Product Net Weight:
    2.00 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-31B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-32B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Current AC-33B (Ie):
    (380 ... 415 V) 40 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 18.5 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 40 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    380…415 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 2.5 kiloampere rms
  • Motor Operational Voltage:
    380…415 V AC
  • Power Loss:
    1.6 W
  • Pollution Degree:
    3
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Position of Line Terminals:
    Supplies on Top - Load on Bottom
  • Controller Type:
    20D
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Transition Type:
    Open

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    103 mm
  • Package Level 1 Depth / Length:
    328 mm
  • Package Level 1 Height:
    168 mm
  • Package Level 1 Gross Weight:
    2.25 kg
  • Package Level 1 EAN:
    6417019815657

Classifications

  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3640443
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds