You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDCS400FT1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTDCS400FT1

General Information

  • Extended Product Type:
    OTDCS400FT1
  • Product ID:
    1SCA157309R1001
  • EAN:
    6417019865751
  • Catalog Description:
    OTDCS400FT1 Terminal shroud
  • Long Description:
    OTDCS400FT1 Terminal Shroud Kit - Transparent terminal shroud suitable with mechanical lugs OZXA402, compression lugs and busbars. Suitable for OTDC315…800F_ and OTDC250…600UF_ M-series. Package of 1pc.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    M
  • Product Net Width:
    126 mm
    5 in
  • Product Net Height:
    139 mm
    5.5 in
  • Product Net Depth / Length:
    49 mm
    1.9 in
  • Product Net Weight:
    0.08 kg
    0.18 lb

Technical

  • Special Functions:
    No
  • Color:
    Transparent

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC301321D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    50 mm
    2 in
  • Package Level 1 Depth / Length:
    150 mm
    5.9 in
  • Package Level 1 Height:
    150 mm
    5.9 in
  • Package Level 1 Gross Weight:
    0.1 kg
    0.2 lb
  • Package Level 1 EAN:
    6417019865751

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links