Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HIKFL132

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

HIKFL132

General Information

  • Extended Product Type:
    HIKFL132
  • Product ID:
    1SCA162074R1001
  • EAN:
    6417019921518
  • Catalog Description:
    HIKFL132 Rubber type B-flange
  • Long Description:
    Rubber membrane type B-flange (FL13) with two entries for the main cable (16-40mm). Fasteners are included.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    216 mm
  • Product Net Height:
    57 mm
  • Product Net Depth / Length:
    94 mm
  • Product Net Weight:
    0.24 kg

Technical

  • Degree of Protection:
    acc. to IEC 60529 IP65

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    94 mm
  • Package Level 1 Depth / Length:
    216 mm
  • Package Level 1 Height:
    57 mm
  • Package Level 1 Gross Weight:
    0.24 kg
  • Package Level 1 EAN:
    6417019921518

Classifications

  • ETIM 5:
    EC000441 - Cable screw gland
  • ETIM 7:
    EC000441 - Cable gland
  • ETIM 8:
    EC000441 - Cable gland
  • eClass:
    V11.1 : 27144432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3411051
  • E-Number (Sweden):
    2600066
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds