Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ROT. HANDLE S6 F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ROT. HANDLE S6 F

General Information

  • Extended Product Type:
    ROT. HANDLE S6 F
  • Product ID:
    1SDA014026R1
  • EAN:
    8015644140267
  • Catalog Description:
    ROT. HANDLE S6 F
  • Long Description:
    ROT. HANDLE S6 F

Ordering

  • EAN:
    8015644140267
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    100 mm
  • Product Net Length:
    200 mm
  • Product Net Depth / Length:
    0.2 m
  • Product Net Weight:
    0.743 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Gross Weight:
    0.743 kg
  • Package Level 1 EAN:
    8015644140267

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Device:
    S6
  • Product Main Type:
    Spare Parts
  • Product Name:
    Accessory
  • Suitable For:
    S6
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds