Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SHUNT CLOSING RELEASE 220/240V E1/6-T8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SHUNT CLOSING RELEASE 220/240V E1/6-T8

General Information

  • Extended Product Type:
    SHUNT CLOSING RELEASE 220/240V E1/6-T8
  • Product ID:
    1SDA038302R1
  • EAN:
    8015644383022
  • Catalog Description:
    SHUNT CLOSING RELEASE 220/240V E1/6-T8
  • Long Description:
    SHUNT CLOSING RELEASE SUPPLY VOLTAGE 220/240V DC/AC E1/6-T8

Ordering

  • EAN:
    8015644383022
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    8015644383022

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220 ... 240 V AC/DC
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6, T8
  • Suitable for Product Class:
    SACE Emax, SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds