Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UNDER VOLTAGE RELEASE 24V DC E1/6-T8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UNDER VOLTAGE RELEASE 24V DC E1/6-T8

General Information

  • Extended Product Type:
    UNDER VOLTAGE RELEASE 24V DC E1/6-T8
  • Product ID:
    1SDA038306R1
  • EAN:
    8015644383060
  • Catalog Description:
    UNDER VOLTAGE RELEASE 24V DC E1/6-T8
  • Long Description:
    UNDERVOLTAGE RELEASE SUPPLY VOLTAGE 24V DC E1/6-T8

Ordering

  • EAN:
    8015644383060
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.705 kg
  • Package Level 1 EAN:
    8015644383060

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    DC
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    24 V DC
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6, T8
  • Suitable for Product Class:
    SACE Emax, SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001022 - Under voltage coil
  • ETIM 7:
    EC001022 - Under voltage coil
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds