Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: INTERLOCK CABLES 2CB.S HORIZ. -A- E1/6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

INTERLOCK CABLES 2CB.S HORIZ. -A- E1/6

General Information

  • Extended Product Type:
    INTERLOCK CABLES 2CB.S HORIZ. -A- E1/6
  • Product ID:
    1SDA038329R1
  • EAN:
    8015644383299
  • Catalog Description:
    INTERLOCK CABLES 2CB.S HORIZ. -A- E1/6
  • Long Description:
    MECHANICAL INTERLOCK HORIZONTAL BETWEEN 2 C.BREAKER -TYPE A- STANDARDS CABLES L=2700mm E1/6

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax (old)

Ordering

  • EAN:
    8015644383299
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    0 carton

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • UNSPSC:
    39120000
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds