Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 10 AUX.CONTACTS ISOL.-CONN.IND.3p E1/2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

10 AUX.CONTACTS ISOL.-CONN.IND.3p E1/2

General Information

  • Extended Product Type:
    10 AUX.CONTACTS ISOL.-CONN.IND.3p E1/2
  • Product ID:
    1SDA038360R1
  • EAN:
    8015644383602
  • Catalog Description:
    10 AUX.CONTACTS ISOL.-CONN.IND.3p E1/2
  • Long Description:
    10 AUXILIARY CONTACT AND C.BREAKER IN CONNECTED- ISOLATED POSITION FOR FIXED PART E1/2 THREE-POLE

Ordering

  • EAN:
    8015644383602
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.558 kg
  • Package Level 1 EAN:
    8015644383602

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E1, E2
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds