Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACCESSORY INTERLOCK W FP -ABD E1/6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

ACCESSORY INTERLOCK W FP -ABD E1/6

General Information

  • Extended Product Type:
    ACCESSORY INTERLOCK W FP -ABD E1/6
  • Product ID:
    1SDA038364R1
  • ABB Type Designation:
    E1-E6 TYP A FF/WFP
  • EAN:
    8015644383640
  • Catalog Description:
    ACCESSORY INTERLOCK W FP -ABD E1/6
  • Long Description:
    ACESS.FOR MECHANICAL INTERLOCK TYPE A B D E1/6

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax (old)

Ordering

  • EAN:
    8015644383640
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    30 mm
  • Product Net Length:
    300 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    1.194 kg

Container Information

  • Package Level 1 Units:
    0 carton
  • Package Level 1 Gross Weight:
    1.194 kg

Additional Information

  • Device:
    E1/6
  • Order Multiple:
    1.000 piece
  • Product Main Type:
    Accessories for Emax Old
  • Product Name:
    Accessory for Circuit Breakers
  • Product Type:
    ACC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds