Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACCESSORY FOR INTERLOCK E3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACCESSORY FOR INTERLOCK E3

General Information

  • Extended Product Type:
    ACCESSORY FOR INTERLOCK E3
  • Product ID:
    1SDA038367R1
  • EAN:
    8015644383671
  • Catalog Description:
    ACCESSORY FOR INTERLOCK E3
  • Long Description:
    ACESS.FOR MECHANICAL INTERLOCK FOR C.BREAKER E3 THREE-POLE OF FOUR-POLE OF C.BREAKER

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax
  • Products » Low Voltage Products and Systems » Circuit Breakers » Power Breakers » Accessories for Emax (old)
  • Products » Low Voltage Products and Systems » Circuit Breakers » Service » Replacements

Ordering

  • EAN:
    8015644383671
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    20 mm
  • Product Net Length:
    200 mm
  • Product Net Depth / Length:
    0.2 m
  • Product Net Weight:
    0.018 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.018 kg
  • Package Level 1 EAN:
    8015644383671

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax Old
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Suitable For:
    E3
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001044 - Mechanic interlock for switch
  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds