Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT ES T6 - S6 6pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KIT ES T6 - S6 6pcs

General Information

  • Extended Product Type:
    KIT ES T6 - S6 6pcs
  • Product ID:
    1SDA050688R1
  • EAN:
    8015644509804
  • Catalog Description:
    KIT ES T6 - S6 6pcs
  • Long Description:
    EXETENDED FRONT TERMINALS DISTANCE THREE-POLE S6-T6

Ordering

  • EAN:
    8015644509804
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    3.597 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    300 mm
  • Package Level 1 Gross Weight:
    3.597 kg
  • Package Level 1 EAN:
    8015644509804

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    S6
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    S6, T6
  • Suitable for Product Class:
    SACE Tmax T
    SACE Isomax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds