You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT INSUL. PARTIT. DIV.PHASE 3p S6-S7-T6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT INSUL. PARTIT. DIV.PHASE 3p S6-S7-T6

General Information

  • Extended Product Type:
    KIT INSUL. PARTIT. DIV.PHASE 3p S6-S7-T6
  • Product ID:
    1SDA050696R1
  • EAN:
    8015644509903
  • Catalog Description:
    KIT INSUL. PARTIT. DIV.PHASE 3p S6-S7-T6
  • Long Description:
    KIT INSULATING PARTITION DIV. PHASE FOR THREE-POLE S6-S7-T6

Ordering

  • Order Code US and Canada:
    KT6PBL-3
  • EAN:
    8015644509903
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.179 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    33 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    0.188 kg
  • Package Level 1 EAN:
    8015644509903

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    S6, S7, T6
  • Suitable for Product Class:
    SACE Tmax T
    SACE Isomax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002273 - Phase barrier plate
  • ETIM 7:
    EC002273 - Phase barrier plate
  • ETIM 8:
    EC002273 - Phase barrier plate
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400614
  • IDEA Granular Category Code (IGCC):
    4873 >> Phase separation plate for power circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links