Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KIT ES LO T6 - S6 3pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KIT ES LO T6 - S6 3pcs

General Information

  • Extended Product Type:
    KIT ES LO T6 - S6 3pcs
  • Product ID:
    1SDA050704R1
  • EAN:
    8015644510305
  • Catalog Description:
    KIT ES LO T6 - S6 3pcs
  • Long Description:
    1/2 KIT EXTENDED FRONT TERMINALS DISTANCE LOWER THREE-POLE S6-T6

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Isomax
  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax T

Ordering

  • E-Number (Finland):
    3655705
  • EAN:
    8015644510305
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.882 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    1.882 kg
  • Package Level 1 EAN:
    8015644510305

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    S6
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    S6, T6
  • Suitable for Product Class:
    SACE Tmax T
    SACE Isomax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds