Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T2 P FP 3p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T2 P FP 3p F

General Information

  • Extended Product Type:
    T2 P FP 3p F
  • Product ID:
    1SDA051329R1
  • EAN:
    8015644517502
  • Catalog Description:
    T2 P FP 3p F
  • Long Description:
    FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH FRONT TERMINALS T2

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax T

Ordering

  • EAN:
    8015644517502
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    170 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.798 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    149 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    0.854 kg
  • Package Level 1 EAN:
    8015644517502

Additional Information

  • Device:
    Fixed Part
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Fixed Part
  • Product Type:
    FP
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Standards:
    IEC 60947
  • Sub-type:
    T2
  • Suitable For:
    T2
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Plug-In Circuit-Breakers
    Front
  • Test Voltage at Industrial Frequency for 1 Minute:
    not applicable V
  • Version:
    P

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds