Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UVD T1..T6 - XT1..XT4 220..250Va.c./d.c.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UVD T1..T6 - XT1..XT4 220..250Va.c./d.c.

General Information

  • Extended Product Type:
    UVD T1..T6 - XT1..XT4 220..250Va.c./d.c.
  • Product ID:
    1SDA051361R1
  • EAN:
    8015644517823
  • Catalog Description:
    UVD T1..T6 - XT1..XT4 220..250Va.c./d.c.
  • Long Description:
    ELECTRONIC TIME DELAY 220...250V AC-DC FOR UNDERVOLTAGE RELEASE T1..T6-XT1..XT4

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Moulded Case Circuit Breakers » Accessories for Tmax T
  • Products » Low Voltage Products and Systems » Circuit Breakers » Moulded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644517823
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    150 mm
  • Product Net Weight:
    0.269 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.283 kg
  • Package Level 1 EAN:
    8015644517823

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    220 ... 250 V AC
    220 ... 250 V DC
  • Standards:
    IEC 60947-2
  • Suitable For:
    T1, T2, T3, T4, T5, T6, XT1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax T
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002052 - Time delay under voltage coil
  • ETIM 7:
    EC002052 - Time delay under voltage coil
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds