Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RHE_B T1-T2-T3 BASE R.DIST.ADJ.ROT.HAND

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_B T1-T2-T3 BASE R.DIST.ADJ.ROT.HAND

General Information

  • Extended Product Type:
    RHE_B T1-T2-T3 BASE R.DIST.ADJ.ROT.HAND
  • Product ID:
    1SDA051385R1
  • EAN:
    8015644518066
  • Catalog Description:
    RHE_B T1-T2-T3 BASE R.DIST.ADJ.ROT.HAND
  • Long Description:
    BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE T1-T2-T3

Environmental

Ordering

  • EAN:
    8015644518066
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.22 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    8015644518066

Additional Information

  • Color:
    Grey
  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2-T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2, T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links