Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC221/1 FOR T1 4p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RC221/1 FOR T1 4p F

General Information

  • Extended Product Type:
    RC221/1 FOR T1 4p F
  • Product ID:
    1SDA051401R1
  • EAN:
    8015644518219
  • Catalog Description:
    RC221/1 FOR T1 4p F
  • Long Description:
    RESIDUAL CURRENT RELEASE RC 221/1 FOR C.BREAK. FIXED FOUR-POLE T1

Ordering

  • EAN:
    8015644518219
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    210 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Gross Weight:
    1.12 kg
  • Package Level 1 EAN:
    8015644518219

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds