Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LTC T1 4p TERMINAL COVERS LOW 2pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LTC T1 4p TERMINAL COVERS LOW 2pcs

General Information

  • Extended Product Type:
    LTC T1 4p TERMINAL COVERS LOW 2pcs
  • Product ID:
    1SDA051422R1
  • EAN:
    8015644518424
  • Catalog Description:
    LTC T1 4p TERMINAL COVERS LOW 2pcs
  • Long Description:
    LOW TERMINAL-COVERS FOUR-POLE 2pcs T1

Ordering

  • EAN:
    8015644518424
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    20 mm
  • Product Net Length:
    180 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.06 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8015644518424

Additional Information

  • Device:
    T1
  • Number of Poles:
    4
  • Product Main Type:
    Protection Accessories And Cover
  • Product Name:
    Accessory
  • Suitable For:
    T1
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds