Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KIT ES T2 3pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KIT ES T2 3pcs

General Information

  • Extended Product Type:
    KIT ES T2 3pcs
  • Product ID:
    1SDA051470R1
  • EAN:
    8015644518905
  • Catalog Description:
    KIT ES T2 3pcs
  • Long Description:
    EXTENDED FRONT TERMINALS DISTANCE 3pcs T2

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax T

Ordering

  • EAN:
    8015644518905
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.33 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.33 kg
  • Package Level 1 EAN:
    8015644518905

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T2
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T2
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds