Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT R T2 8pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT R T2 8pcs

General Information

  • Extended Product Type:
    KIT R T2 8pcs
  • Product ID:
    1SDA051473R1
  • EAN:
    8015644518936
  • Catalog Description:
    KIT R T2 8pcs
  • Long Description:
    REAR TERMINALS ADJUSTABLE 8pcs T2

Environmental

Ordering

  • EAN:
    8015644518936
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.53 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.53 kg
  • Package Level 1 EAN:
    8015644518936

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T2
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T2
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links