You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KLC T3 KEY LOCK RONIS WIT,OP/CL X C.BREA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KLC T3 KEY LOCK RONIS WIT,OP/CL X C.BREA

General Information

  • Extended Product Type:
    KLC T3 KEY LOCK RONIS WIT,OP/CL X C.BREA
  • Product ID:
    1SDA052016R1
  • EAN:
    8015644525316
  • Catalog Description:
    KLC T3 KEY LOCK RONIS WIT,OP/CL X C.BREA
  • Long Description:
    KEY LOCK RONIS 622 IN OPEN WITH KEY WITHDRAWABLE IN OPEN-CLOSED POSITION FOR C.BREAKER T3

Environmental

Ordering

  • EAN:
    8015644525316
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.064 kg
  • Package Level 1 EAN:
    8015644525316

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T3
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T3
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links