Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT HR T1 6pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT HR T1 6pcs

General Information

  • Extended Product Type:
    KIT HR T1 6pcs
  • Product ID:
    1SDA053867R1
  • EAN:
    8015644548940
  • Catalog Description:
    KIT HR T1 6pcs
  • Long Description:
    REAR TERMINALS HORIZONTAL 6pcs T1

Environmental

Ordering

  • EAN:
    8015644548940
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    8015644548940

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links