You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5D 400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

T5D 400 3p F F

General Information

  • Extended Product Type:
    T5D 400 3p F F
  • Product ID:
    1SDA054599R1
  • EAN:
    8015644556976
  • Catalog Description:
    T5D 400 3p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T5D 400 FIXED THREE-POLE WITH FRONT TERMINALS

Ordering

  • E-Number (Finland):
    3655613
  • EAN:
    8015644556976
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.25 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.53 kg
  • Package Level 1 EAN:
    8015644556976

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    3a155678-128e-49f8-8288-802c23ae6159 Italy (IT)
  • Simplified SCIP:
    7a2b463c-b131-4d3a-8c87-7081a16d9cfe Poland (PL)
    7401cc63-fa85-43b5-a79c-549d3960c1ea Norway (NO)
    643e7965-9057-4dbb-a0cf-49fa81b24340 Greece (GR)
    6ef7a8c3-e1db-4be2-b204-b00d91b599d6 Germany (DE)
    f1279a38-90a3-4a0d-80e7-5a39625336bb Netherlands (NL)
    71cdea13-c0de-4927-aa8a-1e246ed4a3f2 Germany (DE)
    1db8fc72-1b9f-45ea-9660-ecc8c0fac625 Bulgaria (BG)
    061f4998-cf6e-4f3e-bfdd-ef806eeae4b7 Germany (DE)
    c836e3bc-f611-465c-95ce-649fb648edc5 Croatia (HR)
    c9dbe0b1-8447-42a6-9fa9-2844b2dc2a08 Netherlands (NL)
    792bcf0c-f5ec-4b0f-8791-55a7998030bf Finland (FI)
    20ae6b77-ba3e-4075-8da7-509850c5c9be France (FR)
    8a325227-08e1-4fd6-85af-a806fd813217 Poland (PL)
    eebfa5df-6b34-4050-b406-70ab328ac5d6 Sweden (SE)
    305d187c-6dc2-4e71-b80b-56445585ae2e Netherlands (NL)
    d150dd98-cf1a-4354-babf-1b9b2d45e19f Poland (PL)
    fb22339d-2eb0-41fd-9489-3ca15651cd7b Czech Republic (CZ)
    095ae62a-b8a9-4238-b61b-146f3e398661 Estonia (EE)
    9c1f20cb-21fa-4c23-abbe-699c48386f0f Portugal (PT)
    1994b35c-122f-4815-8f5a-4e8d48a1f655 Denmark (DK)
    328815d0-d209-4976-a920-17528e0de5c5 Sweden (SE)
    58757622-a7f2-4b87-8a16-ff9e0cdaee31 France (FR)
    68541c78-c8bc-4188-8f65-0a44b2a042e2 Germany (DE)
    eb8cdaf9-b8ba-4255-9d6a-ef7b127cc204 Netherlands (NL)
    354183ae-308b-4928-8197-23d83e7b4b61 Spain (ES)
    abadb034-14e6-4477-a190-ab48bbd9a06e Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 16.5 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 6 A
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3000 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3000 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links