You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5D 630 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

T5D 630 3p F F

General Information

  • Extended Product Type:
    T5D 630 3p F F
  • Product ID:
    1SDA054601R1
  • EAN:
    8015644556990
  • Catalog Description:
    T5D 630 3p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T5D 630 FIXED THREE-POLE WITH FRONT TERMINALS

Ordering

  • E-Number (Finland):
    3655615
  • EAN:
    8015644556990
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.25 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.585 kg
  • Package Level 1 EAN:
    8015644556990

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    1fdc593c-e498-4bfe-afc0-e0ed9c1122af Italy (IT)
  • Simplified SCIP:
    b165941e-51ab-4239-9fc5-ee48f0c9fae4 Poland (PL)
    3a5a5b6a-5983-4da6-8b69-eaf0947dc165 Germany (DE)
    e87f90ee-d4cb-40a2-9528-2500796ada6c Norway (NO)
    4259d9a1-1aae-4ee0-b0c5-7cda50e4e643 Finland (FI)
    548eebc7-f802-4941-a5ca-030463f4dade Denmark (DK)
    48244e27-964d-42d8-bea3-4cb32325bd3f Greece (GR)
    4db5401f-03a1-4259-8366-4638e79ef561 Bulgaria (BG)
    84e42664-daf9-4cb7-aaf2-0dc73e564183 Netherlands (NL)
    6a96e2e0-9629-4727-bdcf-28562b26683f Germany (DE)
    e3e7e710-2be2-4971-a794-f0159820c05a Germany (DE)
    0b44202b-b1ae-4dc3-8b9b-7dcb4a413ab8 Croatia (HR)
    d6dae9c3-7eed-437b-ad5c-6274ade8f77d Czech Republic (CZ)
    a17f0b1f-80ba-4793-8b81-2398539189aa Poland (PL)
    23009673-c4b0-459d-a9ad-f89336ebb7e4 Netherlands (NL)
    0e11b245-e027-492e-afaf-2177ba2d02fb Netherlands (NL)
    dce2cc52-def2-436d-af6f-3712fd8f539a Estonia (EE)
    de84e64e-1633-4bf0-a0de-42938fd5b505 Portugal (PT)
    2465f06c-973e-4f43-bf9d-43314b76825b Sweden (SE)
    51dab352-11d8-4ab0-9049-624a6e8fc96e Poland (PL)
    36bcc96b-1ad4-4158-bc73-61101d037450 France (FR)
    66b8db6d-5a1e-44bf-8907-e468389d718c Sweden (SE)
    14388075-4bcd-43e2-8d01-737c41cd450b Germany (DE)
    c9c11825-054b-44db-a623-4fea3b191a5c France (FR)
    381ff290-0419-42f8-9b4f-b980a619f420 Netherlands (NL)
    1aec8987-71c4-43bb-bbf1-c1e36e7f6147 Spain (ES)
    0d02963b-0754-418e-a2ca-47cdb7e656ee Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 41 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 6 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3000 V
  • Test Voltage at Industrial Frequency for 1 Minute:
    3000 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links