You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T5D 630 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T5D 630 4p F F

General Information

  • Extended Product Type:
    T5D 630 4p F F
  • Product ID:
    1SDA054602R1
  • EAN:
    8015644557003
  • Catalog Description:
    T5D 630 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T5D 630 FIXED FOUR-POLE WITH FRONT TERMINALS

Ordering

  • E-Number (Finland):
    3655616
  • EAN:
    8015644557003
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    5.458 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.745 kg
  • Package Level 1 EAN:
    8015644557003

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1056
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    800b73aa-69b0-446f-b4b0-068f41a0153c Italy (IT)
  • Simplified SCIP:
    b7fb30b7-298a-41b3-8366-94590e9fde43 Sweden (SE)
    44fb4df8-c229-41a5-85fb-a6acdd591e84 Germany (DE)
    9148f5e3-0c1b-4bad-8073-866b6b4b0455 France (FR)
    f15ab3f1-982b-4954-8e3e-c92d6327c8c9 Netherlands (NL)
    40989912-253d-43ab-b524-3f0bdf53f7a9 Spain (ES)
    aced2e2e-9936-4424-a705-91482b31c51c Netherlands (NL)
    9fdf9a30-12f9-4e04-9353-bef50b2bd928 Finland (FI)
    df763317-f832-454d-a868-4981a4b97bba Netherlands (NL)
    820615b7-dbf3-4dd4-9672-9f04e229f762 Germany (DE)
    56a1e971-da66-4659-bffe-079ef59f960d Germany (DE)
    286a4e91-32a0-4f5e-a899-0b0e9c8ffd26 Croatia (HR)
    bf4f3907-b62e-46c6-a6c6-dab860994ad1 Czech Republic (CZ)
    26bfde67-4460-4f99-af96-604767a70a2c Poland (PL)
    6eb93eda-d825-4508-9935-9df57d42fe53 Norway (NO)
    416fc545-670f-4f99-91f6-4c5cf868744c Netherlands (NL)
    ae02a61f-23a2-46b8-bfc4-94f4e0e749e5 Netherlands (NL)
    1c9eb357-c0c3-4b9c-b429-8a71aac9d3d6 Estonia (EE)
    2c49563c-d50a-4232-84bb-ad3060f83a5a Portugal (PT)
    ddfa5d17-0c25-45a7-a077-48182b217d29 Sweden (SE)
    47a24c2b-b120-46df-841d-9c1b9bf1d2d8 Poland (PL)
    1857bdfe-ce6e-4ffd-bdb2-98e926dec8db France (FR)
    a7d9bb5d-9ef4-4978-98d6-396767f8f179 Denmark (DK)
    7e4568ab-f4b4-4021-a84b-3cacbfd8ae5c Greece (GR)
    a9bbf6ee-6d2f-4d22-8bb0-8f323acc0667 Bulgaria (BG)
    74ed4eab-e32d-49b1-ae51-a257f8bdc60c Germany (DE)
    34fb4e6e-a31e-4046-a0dd-74da597f8060 Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 41 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 6 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Test Voltage Max (Utest):
    3000 V
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links