Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: T5 400 W FP 3p EF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

T5 400 W FP 3p EF

General Information

  • Extended Product Type:
    T5 400 W FP 3p EF
  • Product ID:
    1SDA054755R1
  • EAN:
    8015644558765
  • Catalog Description:
    T5 400 W FP 3p EF
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T5 400

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax T

Ordering

  • E-Number (Finland):
    3655581
  • EAN:
    8015644558765
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    171 mm
  • Product Net Height:
    209 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    2.9 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    228 mm
  • Package Level 1 Height:
    228 mm
  • Package Level 1 Depth / Length:
    344 mm
  • Package Level 1 Gross Weight:
    3.2 kg
  • Package Level 1 EAN:
    8015644558765

Additional Information

  • Device:
    Fixed Part
  • Number of Poles:
    3
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Accessory
  • Product Type:
    FP
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Uninterrupted Current (Iu):
    400 A
  • Standards:
    IEC 60947
  • Sub-type:
    T5
  • Suitable For:
    T5
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Front Extended
  • Test Voltage at Industrial Frequency for 1 Minute:
    not applicable V
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds