You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE T4-T5 F/P STAND. RETURNED

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE T4-T5 F/P STAND. RETURNED

General Information

  • Extended Product Type:
    RHE T4-T5 F/P STAND. RETURNED
  • Product ID:
    1SDA054929R1
  • EAN:
    8015644560515
  • Catalog Description:
    RHE T4-T5 F/P STAND. RETURNED
  • Long Description:
    ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN T4-T5

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT5VD
  • E-Number (Finland):
    3655661
  • EAN:
    8015644560515
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    0.724 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    485 mm
  • Package Level 1 Gross Weight:
    0.762 kg
  • Package Level 1 EAN:
    8015644560515

Additional Information

  • Configuration Type:
    Loose or configurable
  • Gross Volume:
    7,275 cm³
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4, T5
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • ETIM 9:
    EC000229 - Handle for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Object Classification Code:
    Q
  • UNSPSC:
    31162801
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links