You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MIR-HB T4-T5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MIR-HB T4-T5

General Information

  • Extended Product Type:
    MIR-HB T4-T5
  • Product ID:
    1SDA054946R1
  • EAN:
    8015644560850
  • Catalog Description:
    MIR-HB T4-T5
  • Long Description:
    CHASSIS GROUP FOR MECHANICAL INTERLOCK HORIZONTAL BETWEEN 2 C.BREAKER T4-T5

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KT5MIR-HB
  • E-Number (Finland):
    3655725
  • EAN:
    8015644560850
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    5.6 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    370 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    520 mm
  • Package Level 1 Gross Weight:
    5.9 kg
  • Package Level 1 EAN:
    8015644560850

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T4, T5
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001044 - Mechanic interlock for switch
  • ETIM 8:
    EC001044 - Mechanic interlock for switch
  • ETIM 9:
    EC001044 - Mechanic interlock for switch
  • IDEA Granular Category Code (IGCC):
    4416 >> Enclosure plates or covers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121302
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links