You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT R T5 8pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT R T5 8pcs

General Information

  • Extended Product Type:
    KIT R T5 8pcs
  • Product ID:
    1SDA055043R1
  • EAN:
    8015644561888
  • Catalog Description:
    KIT R T5 8pcs
  • Long Description:
    REAR TERMINALS ADJUSTABLE 8pcs T5

Ordering

  • EAN:
    8015644561888
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    2.667 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    218 mm
  • Package Level 1 Height:
    112 mm
  • Package Level 1 Depth / Length:
    138 mm
  • Package Level 1 Gross Weight:
    2.7 kg
  • Package Level 1 EAN:
    8015644561888

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T5
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links