Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ADP 5pin SOR/UVR RC T4-T5-T6 P/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ADP 5pin SOR/UVR RC T4-T5-T6 P/W

General Information

  • Extended Product Type:
    ADP 5pin SOR/UVR RC T4-T5-T6 P/W
  • Product ID:
    1SDA055173R1
  • EAN:
    8015644563363
  • Catalog Description:
    ADP 5pin SOR/UVR RC T4-T5-T6 P/W
  • Long Description:
    ADAPTER CONNECTOR 5pin FOR SOR-UVR-RC FOR PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6

Ordering

  • E-Number (Finland):
    3655665
  • E-Number (Sweden):
    3181004
  • EAN:
    8015644563363
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    8015644563363

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T4, T5, T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds