You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Kit FC Cu 2x240mm2 T5 630 4pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Kit FC Cu 2x240mm2 T5 630 4pcs

General Information

  • Extended Product Type:
    Kit FC Cu 2x240mm2 T5 630 4pcs
  • Product ID:
    1SDA055365R1
  • EAN:
    8015644566111
  • Catalog Description:
    Kit FC Cu 2x240mm2 T5 630 4pcs
  • Long Description:
    FRONT TERMINALS FOR CABLES IN COPPER 2x240mm2 4pcs T5 630

Ordering

  • EAN:
    8015644566111
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    8015644566111

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    414c3683-fbc7-459b-a157-38dbce4ff024 Italy (IT)
  • Simplified SCIP:
    9fe40fb9-efc4-40b2-9583-2a6e2645f83a Netherlands (NL)
    864d7325-f3e3-4e92-b3fd-07f566ec35da Spain (ES)
    660d925f-8b39-4af2-b696-32d67cf10890 Netherlands (NL)
    6f833da2-7f19-4190-83d0-b60a41a29275 Sweden (SE)
    7837357c-bd23-42f2-af78-b906f0b32038 Poland (PL)
    d46b967f-2ce4-4e1c-bcbc-ec209bd9ffea France (FR)
    11ff500d-eb9c-452a-b000-7b5e28978c2e Sweden (SE)
    8407577b-c3fc-40b1-9b8f-1d3053a238ab Germany (DE)
    5cfa25bd-0c08-4f96-be6f-8eecd30be073 France (FR)
    bc250c3c-c1d3-4d0f-b0cd-8fb21b7d2326 Netherlands (NL)
    5763adba-d9f7-4260-a834-8ec0b5bc39b3 Netherlands (NL)
    c9ae5cb8-2f61-4fe3-ac80-e533fa12f030 Estonia (EE)
    614b93d3-7a59-466f-9374-ef714b56f40a Portugal (PT)
    a4c1e507-049a-4189-93b5-3b69e5cf8594 Finland (FI)
    d69f9129-8b20-4303-92db-11d092600213 Poland (PL)
    b505c81e-bb6d-4fe3-8d81-4661bb52aa46 Norway (NO)
    fd636f27-d0a6-424a-bfed-7b5d5666ea61 Denmark (DK)
    86a4b911-ce5f-4066-8727-d7903800f069 Greece (GR)
    590cc42d-5929-4dab-bf9f-f51482dd2f49 Bulgaria (BG)
    dd0cd3ec-77ac-4191-a276-f90230c6f593 Germany (DE)
    4b3e66f6-d243-42ad-98ba-580db37a0c62 Netherlands (NL)
    fc6473c5-1328-489b-a1b2-4c4ff0606587 Germany (DE)
    6e268b9d-b58a-4478-a3be-d55699f27711 Germany (DE)
    61ba2e98-f088-4b2b-905a-623259499f33 Croatia (HR)
    f02757ca-c570-4a57-9d12-1826e0134d58 Czech Republic (CZ)
    74aaeffa-c1e0-41de-aa7c-979403f239bc Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T5
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links