You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PR120/D-M MOD.COM.E1-6 DIALOGO MxPR122-3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PR120/D-M MOD.COM.E1-6 DIALOGO MxPR122-3

General Information

  • Extended Product Type:
    PR120/D-M MOD.COM.E1-6 DIALOGO MxPR122-3
  • Product ID:
    1SDA058210R1
  • EAN:
    8015644604967
  • Catalog Description:
    PR120/D-M MOD.COM.E1-6 DIALOGO MxPR122-3
  • Long Description:
    PR120/D-M MOD.COM.E1-6 DIALOGO MxPR122-3

Ordering

  • EAN:
    8015644604967
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links