Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KEY LOCK OPEN POS. N.20005 E1/6 new

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KEY LOCK OPEN POS. N.20005 E1/6 new

General Information

  • Extended Product Type:
    KEY LOCK OPEN POS. N.20005 E1/6 new
  • Product ID:
    1SDA058270R1
  • EAN:
    8015644605575
  • Catalog Description:
    KEY LOCK OPEN POS. N.20005 E1/6 new
  • Long Description:
    KEY LOCK WITH SAME KEYS N.20005 IN OPEN POSITION E1/6 NEW

Ordering

  • EAN:
    8015644605575
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0,3 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    25 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    15 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    8015644605575

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    E1, E2, E3, E4, E6
  • Suitable for Product Class:
    SACE Emax

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds