You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E3/EWFP3p750VDCFL-FLnew

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E3/EWFP3p750VDCFL-FLnew

General Information

  • Extended Product Type:
    E3/EWFP3p750VDCFL-FLnew
  • Product ID:
    1SDA059900R1
  • EAN:
    8015644623241
  • Catalog Description:
    E3 /E W FP 3p 750V DC FL-FL new
  • Long Description:
    SACE EMAX FIXED PART FOR C.BREAKER E3/E 750V DC THREE-POLE WHIT UPPER TERMINALS FLAT AND LOWER TERMINALS FLAT NEW

Ordering

  • EAN:
    8015644623241
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    432 mm
  • Product Net Height:
    461 mm
  • Product Net Depth / Length:
    396.5 mm
  • Product Net Weight:
    37 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    40 kg
  • Package Level 1 EAN:
    8015644609139

Environmental

Additional Information

  • Current Type:
    DC
  • Number of Poles:
    3
  • Product Main Type:
    SACE Emax
  • Product Name:
    Fixed Part
  • Product Type:
    Fixed Part
  • Rated Voltage (Ur):
    750 V
  • Rated Uninterrupted Current (Iu):
    3200 A
  • Standards:
    IEC
  • Sub-type:
    E3
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
  • Version:
    WFP

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links