Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S800-RHE-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-RHE-H

General Information

  • Extended Product Type:
    S800-RHE-H
  • Product ID:
    1SDA060150R0001
  • EAN:
    8015644625764
  • Catalog Description:
    S800-RHE-H Anthracite Rotary Handle
  • Long Description:
    The S800-RHE-EM is a black rotary handle for door assembly. It has to be used together with S800-RD the rotary drive adapter for 2- to 4-pole S800.For an extension you can use the S800-RHE-S the axial extension with a length of 500m and a diameter of 6 x 6mm.

Technical

  • Suitable For:
    S800S
    S800N
    S800C
    S800B
    S800HV
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H
  • Remarks:
    Can be used together with S800-RHE-S (axial extension) with 500mm length and S800-RD (rotary drive adapter for 2-4-pole S800)
  • Color:
    Red

Material Compliance

  • RoHS Information:
    9AKK107680A3903
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Resistance to Vibrations:
    1 mm 2 - 13.2 Hz
    0.7g with Load 100% x Ie 13.2 - 100 Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    5 g
    30 ms
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    76 mm
  • Product Net Height:
    76 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    20 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    23 g
  • E-Number (Finland):
    3212416

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • ETIM 9:
    EC000229 - Handle for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    31162801
  • eClass:
    V11.0 : 27370414
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links