You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-RHE-S

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-RHE-S

General Information

  • Extended Product Type:
    S800-RHE-S
  • Product ID:
    1SDA060179R0001
  • EAN:
    8015644626242
  • Catalog Description:
    S800-RHE-S Axial Extension
  • Long Description:
    The S800-RHE-S is an axial extension for door assembly. It has to be used together with S800-RD the rotary drive adapter for 2- to 4-pole S800 and with either the red rotary drive S800-RHE-EM or the black one S800-RHE-H. The axial extension has a length of 500mm and a diameter of 6 x 6mm.

Technical

  • Suitable For:
    S800S
    S800N
    S800C
    S800B
    S800HV
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H
  • Remarks:
    Can be used together with S800-RHE-EM or S800-RHE-H (rotary handle) and the S800-RD (rotary drive adapter for 2-4-pole S800)

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 - 13.2 Hz / 1mm
    13.2 - 100Hz / 0.7g
    with load 100% x Ie
  • Resistance to Shock acc. to IEC 60068-2-27:
    5 g
    30 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    500 mm
  • Product Net Weight:
    0.19 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    34 mm
  • Package Level 1 Height:
    34 mm
  • Package Level 1 Depth / Length:
    495 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    8015644626242

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212420
  • Country of Origin:
    Tunisia (TN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000230 - Door coupling handle for switchgear
  • ETIM 8:
    EC000230 - Door coupling handle for switchgear
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27370415
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links