You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S800-RHE-IP54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S800-RHE-IP54

General Information

  • Extended Product Type:
    S800-RHE-IP54
  • Product ID:
    1SDA060180R0001
  • EAN:
    8015644626259
  • Catalog Description:
    S800-RHE-IP54 Kit IP54
  • Long Description:
    The S800-RHE-IP54 Kit can be used to get a door mounting for IP54.It can to be used together with the red or black rotary handle (S800-RHE-EM or S800-RHE-H) and with the axial extension S80-RHE-S.

Technical

  • Suitable For:
    S800S
    S800N
    S800C
    S800B
    S800HV
    S800U
    S800PV-SP
    S800PV-SD
    S800PV-M-H
  • Remarks:
    Can be used together with the rotary handles S800-RHE-EM or S800-RHE-H, S800-RHE-S (axial extension) with 500mm length and S800-RD (rotary drive adapter for 2-4-pole S800)
  • Color:
    Other

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 - 13.2 Hz / 1mm
    13.2 - 100Hz / 0.7g
    with load 100% x Ie
  • Resistance to Shock acc. to IEC 60068-2-27:
    5 g
    30 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    2CCY413207D0203

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    76 mm
  • Product Net Depth / Length:
    0.1 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    8015644626259

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040
  • E-Number (Finland):
    3212422
  • Country of Origin:
    Tunisia (TN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389040
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27370414
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links