You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_H T6 HANDLE R.D.ADJ.ROT.HAN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_H T6 HANDLE R.D.ADJ.ROT.HAN

General Information

  • Extended Product Type:
    RHE_H T6 HANDLE R.D.ADJ.ROT.HAN
  • Product ID:
    1SDA060415R1
  • EAN:
    8015644628895
  • Catalog Description:
    RHE_H T6 HANDLE R.D.ADJ.ROT.HAN
  • Long Description:
    HANDLE FOR ADJUSTABLE DEPTH ROTARY HANDLE T6

Ordering

  • Order Code US and Canada:
    KT6VD-H
  • EAN:
    8015644628895
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.284 kg
  • Package Level 1 EAN:
    8015644628895

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    T6
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    31162801
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370414
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links