You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7D 1000 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T7D 1000 4p F F

General Information

  • Extended Product Type:
    T7D 1000 4p F F
  • Product ID:
    1SDA062033R1
  • EAN:
    8015644645717
  • Catalog Description:
    T7D 1000 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T7D 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM

Ordering

  • EAN:
    8015644645717
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8015644645717

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    459c761a-1abf-4187-be4e-e09a150387a8 Italy (IT)
  • Simplified SCIP:
    0b65bb23-e771-404e-8416-0280cd566da2 Croatia (HR)
    68b18961-a3c0-45fb-89f8-118428049d28 Finland (FI)
    6e0e7eb1-20d5-4eb9-9537-9437abea493f Denmark (DK)
    5c92c7a7-28c0-4883-ba23-c639b10a5c06 Germany (DE)
    252b759a-6a08-4fba-a90d-dbf2ce1e9b93 Czech Republic (CZ)
    3ea1fb40-06c0-44ed-8710-b082bd1e9be9 Poland (PL)
    fcb43bde-dbe1-43fa-b717-305c8312f2b5 Netherlands (NL)
    dbeb86ff-76d1-4110-b1c3-c3370c4be52e Estonia (EE)
    a2253544-66a3-4c7d-9ef3-5b55ad7ad6a9 Greece (GR)
    210b66af-703c-45d7-9837-0c10aa076041 France (FR)
    0e283140-9e45-465a-a2d0-677c77ea1714 Sweden (SE)
    0304b948-293d-416b-9f86-855b087af18c Germany (DE)
    6df13a84-d49a-424e-99d0-dca58f67294b Portugal (PT)
    b33c98a3-3d48-4014-97fe-f38a53ff12f0 Bulgaria (BG)
    c8b1f431-9f46-4594-83be-bce68652d373 Sweden (SE)
    5037e16e-7b81-4931-9524-f3b4826c0904 Poland (PL)
    f0acee02-7879-4ce5-b4ee-b5ea609251d6 Netherlands (NL)
    885c1a39-c9aa-4dbf-9251-ecbb60d04c6c Norway (NO)
    3e9edead-9814-4b83-913a-bd53cf7e4f6b Germany (DE)
    513ed0d4-bc3f-44d9-9ac3-152a1b085a4f France (FR)
    c5edce1c-beaa-4524-9e71-b33cb6ed2ce3 Netherlands (NL)
    c5f57b97-982c-4e08-a161-582680b112ae Spain (ES)
    e4edcf5b-d0c0-43e3-82ee-92fccb0ce272 Netherlands (NL)
    73b41db5-12c9-43a6-9604-9a09d97fcf2c Netherlands (NL)
    95b2964f-9f9a-4928-b43e-a090619442e3 Poland (PL)
    882fa94e-9514-40ed-954b-bd02c77b6862 Germany (DE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 A
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links