You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T7D 1250 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

T7D 1250 3p F F

General Information

  • Extended Product Type:
    T7D 1250 3p F F
  • Product ID:
    1SDA062036R1
  • EAN:
    8015644645748
  • Catalog Description:
    T7D 1250 3p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX T7D 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM

Ordering

  • EAN:
    8015644645748
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    154 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8015644645748

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1059
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    d9b62682-cfde-4251-a59d-a9bcda9dba85 Italy (IT)
  • Simplified SCIP:
    876c9aa7-a98b-4626-9d79-bd6b57bb87ae Netherlands (NL)
    acbff9fa-f2aa-42c1-ac8b-0fbec7467ec4 Croatia (HR)
    35135376-a08e-4df2-bcc3-4a038b177f93 Finland (FI)
    2e7172cf-52b6-49f7-a107-dbc5e916720f Denmark (DK)
    03918c47-c356-4751-8f9c-b61d34a24e53 Germany (DE)
    34a5a35e-3846-4fd1-b484-4755fd6f8cd5 Czech Republic (CZ)
    5e9c8721-9174-47f7-a4a4-95a127e15733 Poland (PL)
    d6771c2a-4bfb-4dfc-9480-2036f4766bbc Netherlands (NL)
    b87538d6-62ed-4910-9e7d-079288d75e4a Estonia (EE)
    84ad465e-6eeb-45b6-9e77-68d101009288 Greece (GR)
    2a1b7f73-b9ac-41af-b16f-4aa1cfe6ce1d Portugal (PT)
    a5ae493e-d035-426e-9ee0-9eb03945fac8 Bulgaria (BG)
    8cd1ae48-fa74-4abd-9e8f-842ddcf1d068 Sweden (SE)
    1c58126f-2fae-4bfa-b1a2-0b5c570d0f5c Poland (PL)
    8ab96af0-f175-4ca1-863d-9365aa746f5d France (FR)
    08bc818e-1949-48f5-9c1a-203b9d3d62f0 Sweden (SE)
    59e85fbc-291a-4851-b915-9bce7121091b Germany (DE)
    a11b997c-b10f-42f4-8266-f8a574971c47 Germany (DE)
    8d1aeaec-4ef1-4a9f-bc46-85d2354827e4 France (FR)
    4b408ac3-bd64-4357-86e3-c91368afb36a Netherlands (NL)
    eace05c2-37dd-4aae-94fd-d671168c1c24 Spain (ES)
    d490f504-9292-4801-9513-9a057f3afdab Netherlands (NL)
    aa1bf64a-c3af-4fa4-bf01-5649df210487 Netherlands (NL)
    764463f2-7597-433b-85a3-5ec00488f290 Poland (PL)
    effb6c2c-bd6f-4de0-944b-69debb495e80 Germany (DE)
    1bb8ca1f-8288-4434-a65d-15615284fec3 Norway (NO)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Number of Poles:
    3
  • Power Loss:
    at Rated Operating Conditions per Pole 47 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 20 A
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Short-Circuit Performance Level:
    D
  • Standards:
    IEC
  • Sub-type:
    T7
  • Suitable For:
    T7
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39121100
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links